Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

M66139010

M66139010 endcap LFH 20020, pure white

M66139010
M66139010 endcap LFH 20020, pure white
Product Drawing 18 x 19 Endcap PC-ABS

endcap LFH 20020, pure white

Art No.:M66139010
prt.
EAN No.:

4012740856409

Pack qty.:5 prt.
Technical Characteristics
Fixing mode:Clamping and screwable
Product compatibility:LF
Trunking coupling:without coupler
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:20 mm
Trunking width:20 mm
Product type as headline for cataloque:Endcap
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-30 … 90 °C
  • M66139010
    M66139010 endcap LFH 20020, pure white
    M66139010
  • M66139010
    Product Drawing 18 x 19 Endcap PC-ABS
  • M66139010 endcap LFH 20020, pure white
  • Product Drawing 18 x 19 Endcap PC-ABS
All data is subject to errors and technical modifications.