Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LFH6011009010

LFH6011009010 LF-trunking halogenfr.LFH 60x110mm white

LFH6011009010
LFH6011009010 LF-trunking halogenfr.LFH 60x110mm white
Product Cross Section Complete 60 x 100, 4 clips Base and lid PC-ABS

LF-trunking halogenfr.LFH 60x110mm white

Art No.:LFH6011009010
METER
EAN No.:

4012740856584

Pack qty.:16 METER
Technical Characteristics
Fixing mode:bottom punched
Trunking coupling:Pre-equiped with couplers
Maximum number of cables (Ø 11 mm, 50% fill):23
Lid shape:loose
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Transparent:no
Type of surface treatment:untreated
Length:2000 mm
Trunking height:60 mm
Trunking width:110 mm
Distance bottom-punch along trunking-direction:125 mm
Distance bottom-punch crosswise trunking-direction:60 mm
Internal/useful cross section:5460 mm²
Cable fixing clips included:yes
Compartment quantity:1
Cable retainers per meter:2
Number of plugable separators:3
Product type as headline for cataloque:Base and lid
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-30 … 90 °C
Range name:tehalit LFH
  • LFH6011009010
    LFH6011009010 LF-trunking halogenfr.LFH 60x110mm white
    LFH6011009010
  • LFH6011009010
    Product Cross Section Complete 60 x 100, 4 clips Base and lid PC-ABS
  • LFH6011009010 LF-trunking halogenfr.LFH 60x110mm white
  • Product Cross Section Complete 60 x 100, 4 clips Base and lid PC-ABS
All data is subject to errors and technical modifications.