Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LFH4006109010

LFH4006109010 trunking

LFH4006109010
LFH4006109010 trunking
Product Cross Section Complete 40 x 57 with separator, 4 clips Base and lid PC-ABS

trunking

Art No.:LFH4006109010
METER
EAN No.:

4012740860406

Pack qty.:24 METER
Technical Characteristics
Fixing mode:bottom punched
Trunking coupling:without coupler
Maximum number of cables (Ø 11 mm, 50% fill):10
Maximum number of cables (Ø 11 mm, 50% fill):10
Lid shape:loose
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Transparent:no
Type of surface treatment:untreated
Length:2000 mm
Trunking height:40 mm
Trunking width:57 mm
Distance bottom-punch along trunking-direction:250 mm
Distance bottom-punch crosswise trunking-direction:18 mm
Internal/useful cross section:1660 mm²
Cable fixing clips included:yes
Number of fix dividers:1
Compartment quantity:2
Cable retainers per meter:2
Product type as headline for cataloque:Base and lid
Halogen free:yes
Ambient temperature:-30 … 90 °C
  • LFH4006109010
    LFH4006109010 trunking
    LFH4006109010
  • LFH4006109010
    Product Cross Section Complete 40 x 57 with separator, 4 clips Base and lid PC-ABS
  • LFH4006109010 trunking
  • Product Cross Section Complete 40 x 57 with separator, 4 clips Base and lid PC-ABS
All data is subject to errors and technical modifications.