Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LFH2002009010

LFH2002009010 LF-trunking halogenfr. LFH 20x20mm white

LFH2002009010
LFH2002009010 LF-trunking halogenfr. LFH 20x20mm white
Product Cross Section Complete 18 x 19 Base and lid PC-ABS

LF-trunking halogenfr. LFH 20x20mm white

Art No.:LFH2002009010
METER
EAN No.:

4012740856539

Pack qty.:36 METER
Technical Characteristics
Fixing mode:bottom punched
Trunking coupling:without coupler
Maximum number of cables (Ø 11 mm, 50% fill):1
Lid shape:premounted
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Transparent:no
Type of surface treatment:untreated
Length:2000 mm
Trunking height:18 mm
Trunking width:19 mm
Distance bottom-punch along trunking-direction:125 mm
Internal/useful cross section:228 mm²
Cable fixing clips included:yes
Compartment quantity:1
Product type as headline for cataloque:Base and lid
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-30 … 90 °C
  • LFH2002009010
    LFH2002009010 LF-trunking halogenfr. LFH 20x20mm white
    LFH2002009010
  • LFH2002009010
    Product Cross Section Complete 18 x 19 Base and lid PC-ABS
  • LFH2002009010 LF-trunking halogenfr. LFH 20x20mm white
  • Product Cross Section Complete 18 x 19 Base and lid PC-ABS
All data is subject to errors and technical modifications.