Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

tehalit.camelea specific and on measure fire resistant trunking

140 x 152

FWK9500600VERZ fire protect trunk FWK90 50x60 0,75m ga
FWK9500600VERZ
Art No.  Description Pack qty. 
FWK9500600VERZfire protect trunk FWK90 50x60 0,75m ga1 prt.
prt.
L6664VERZPartition, FWK H50, galvanized20 METER
METER
L6632Partition, FWK H50, PVC20 METER
METER
L6911VERZInternal corner, FWK 90/50060, galvanized1 prt.
prt.
L6912VERZExternal corner, FWK 90/50060, galvanized1 prt.
prt.
L6915VERZFlat corner, FWK 90/50060, galvanized1 prt.
prt.
L6916VERZT piece, FWK 90/50060, galvanized1 prt.
prt.
L6918VERZsliding collar, FWK 90/50060, galvanized1 prt.
prt.
L6919adaption piece, FWK 90/500601 prt.
prt.
L6913VERZEnd cap, FWK 90/50060, galvanized1 prt.
prt.
L6910VERZlength adapter, FWK 90/50060, galvanized1 prt.
prt.

142 x 200

FWK9501100VERZ fire protect trunk FWK90 50x110 0,75m ga
FWK9501100VERZ
Art No.  Description Pack qty. 
FWK9501100VERZfire protect trunk FWK90 50x110 0,75m ga1 prt.
prt.
L6664VERZPartition, FWK H50, galvanized20 METER
METER
L6632Partition, FWK H50, PVC20 METER
METER
L6921VERZInternal corner, FWK 90/50110, galvanized1 prt.
prt.
L6922VERZExternal corner, FWK 90/50110, galvanized1 prt.
prt.
L6925VERZFlat corner, FWK 90/50110, galvanized1 prt.
prt.
L6926VERZT piece, FWK 90/50110, galvanized1 prt.
prt.
L6928VERZsliding collar, FWK 90/50110, galvanized1 prt.
prt.
L6929adaption piece, FWK 90/501101 prt.
prt.
L6923VERZEnd cap, FWK 90/50110, galvanized1 prt.
prt.
L6920VERZlength adapter, FWK 90/50110, galvanized1 prt.
prt.
L5732VERZCable retaining clip, FWK 5011015 prt.
prt.

142 x 300

FWK9502100VERZ fire protect trunk FWK90 50x210 0,75m ga
FWK9502100VERZ
Art No.  Description Pack qty. 
FWK9502100VERZfire protect trunk FWK90 50x210 0,75m ga1 prt.
prt.
L6664VERZPartition, FWK H50, galvanized20 METER
METER
L6632Partition, FWK H50, PVC20 METER
METER
L6951VERZInternal corner, FWK 90/50210, galvanized1 prt.
prt.
L6952VERZExternal corner, FWK 90/50210, galvanized1 prt.
prt.
L6955VERZFlat corner, FWK 90/50210, galvanized1 prt.
prt.
L6956VERZT piece, FWK 90/50210, galvanized1 prt.
prt.
L6958VERZsliding collar, FWK 90/50210, galvanized1 prt.
prt.
L6959adaption piece, FWK 90/502101 prt.
prt.
L6953VERZEnd cap, FWK 90/50210, galvanized1 prt.
prt.
L6950VERZlength adapter, FWK 90/50210, galvanized1 prt.
prt.
L5733VERZClamp steel to FWK 3E/30/90 50x210mm15 prt.
prt.

196 x 250

FWK9991600VERZ fire protect trunk FWK90 100x160 0,5m ga
FWK9991600VERZ
Art No.  Description Pack qty. 
FWK9991600VERZfire protect trunk FWK90 100x160 0,5m ga1 prt.
prt.
L6665VERZPartition, FWK H50, galvanized20 METER
METER
L6633Partition, FWK H99, PVC20 METER
METER
L6961VERZInternal corner, FWK 90/99160, galvanized1 prt.
prt.
L6962VERZExternal corner, FWK 90/99160, galvanized1 prt.
prt.
L6965VERZFlat corner, FWK 90/99160, galvanized1 prt.
prt.
L6966VERZT piece, FWK 90/99160, galvanized1 prt.
prt.
L6968VERZsliding collar, FWK 90/99160, galvanized1 prt.
prt.
L6969adaption piece, FWK 90/991601 prt.
prt.
L6963VERZEnd cap, FWK 90/99160, galvanized1 prt.
prt.
L6960VERZlength adapter, FWK 90/99160, galvanized1 prt.
prt.
L5734VERZClamp steel to FWK 3E/30/90 100x160mm10 prt.
prt.

196 x 350

FWK9992600VERZ fire protect trunk FWK90 100x260 0,5m ga
FWK9992600VERZ
Art No.  Description Pack qty. 
FWK9992600VERZfire protect trunk FWK90 100x260 0,5m ga1 prt.
prt.
L6665VERZPartition, FWK H50, galvanized20 METER
METER
L6633Partition, FWK H99, PVC20 METER
METER
L6971VERZInternal corner, FWK 90/99260, galvanized1 prt.
prt.
L6972VERZExternal corner, FWK 90/99260, galvanized1 prt.
prt.
L6975VERZFlat corner, FWK 90/99260, galvanized1 prt.
prt.
L6976VERZT piece, FWK 90/99260, galvanized1 prt.
prt.
L6978VERZsliding collar, FWK 90/99260, galvanized1 prt.
prt.
L6979adaption piece, FWK 90/992601 prt.
prt.
L6973VERZEnd cap, FWK 90/99260, galvanized1 prt.
prt.
L6970VERZlength adapter, FWK 90/99260, galvanized1 prt.
prt.
L5735VERZCable retaining clip, FWK 9926025 prt.
prt.
All data is subject to errors and technical modifications.