Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

M55609010

M55609010 Adaptor,  EK to ATEHA,  pure white

M55609010
M55609010 Adaptor,  EK to ATEHA,  pure white
Product Drawing 16 x 32, length 2.10 m, 1 separator Endcap with derivation for angled trunking PVC

Adaptor, EK to ATEHA, pure white

Art No.:M55609010
prt.
EAN No.:

4012740865838

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Lid with softlip:No
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Trunking height:70 mm
Trunking width:40 mm
Base punching:no
Protective film:No
Carpet skirting:-
Accessory configuration:Moulded
Overlaping:No
Product type as headline for cataloque:Endcap with derivation for angled trunking
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/65 °C
  • M55609010
    M55609010 Adaptor,  EK to ATEHA,  pure white
    M55609010
  • M55609010
    Product Drawing 16 x 32, length 2.10 m, 1 separator Endcap with derivation for angled trunking PVC
  • M55609010 Adaptor,  EK to ATEHA,  pure white
  • Product Drawing 16 x 32, length 2.10 m, 1 separator Endcap with derivation for angled trunking PVC
All data is subject to errors and technical modifications.