Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

L27809010

L27809010 Adaptor EK to ATA 12x20 12x30 6x30

L27809010

Adaptor EK to ATA 12x20 12x30 6x30

Art No.:L27809010
prt.
EAN No.:

4012740865814

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Lid with softlip:No
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Trunking height:40 mm
Trunking width:40 mm
Base punching:no
Protective film:No
Carpet skirting:-
Accessory configuration:Moulded
Overlaping:Yes
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/65 °C
  • L27809010
    L27809010 Adaptor EK to ATA 12x20 12x30 6x30
    L27809010
  • L27809010 Adaptor EK to ATA 12x20 12x30 6x30
All data is subject to errors and technical modifications.