Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA806199010

ATA806199010 Universal 60 mm Outlet box for ATA / LF

ATA806199010

Universal 60 mm Outlet box for ATA / LF

Art No.:ATA806199010
prt.
EAN No.:

4012740865555

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Depth of installed product:43 mm
Height of installed product:93 mm
Width of installed product:92 mm
Protection index IP:IP20
Halogen free:yes
Range name:tehalit LFW
  • ATA806199010
    ATA806199010 Universal 60 mm Outlet box for ATA / LF
    ATA806199010
  • ATA806199010 Universal 60 mm Outlet box for ATA / LF
All data is subject to errors and technical modifications.