Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA806099010

ATA806099010 Universal 60 mm Outlet box + ATA Adaptor

ATA806099010

Universal 60 mm Outlet box + ATA Adaptor

Art No.:ATA806099010
prt.
EAN No.:

4012740865548

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Depth of installed product:43 mm
Height of installed product:147 mm
Width of installed product:92 mm
European directive RoHs:voluntary compliance
Protection index IP:IP20
halogen free:yes
  • ATA806099010
    ATA806099010 Universal 60 mm Outlet box + ATA Adaptor
    ATA806099010
  • ATA806099010 Universal 60 mm Outlet box + ATA Adaptor
All data is subject to errors and technical modifications.