Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA707599010

ATA707599010 Junction box 75x75, ATEHA,  pure white

ATA707599010

Junction box 75x75, ATEHA, pure white

Art No.:ATA707599010
prt.
EAN No.:

4012740865500

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:yes
Range name:tehalit LFW
  • ATA707599010
    ATA707599010 Junction box 75x75, ATEHA,  pure white
    ATA707599010
  • ATA707599010 Junction box 75x75, ATEHA,  pure white
All data is subject to errors and technical modifications.