Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA707598014

ATA707598014 Junction box 75x75, ATEHA,  brown

ATA707598014

Junction box 75x75, ATEHA, brown

Art No.:ATA707598014
prt.
EAN No.:

4012740865524

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 8014 - Sepia brown
Colour:brown
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:yes
  • ATA707598014
    ATA707598014 Junction box 75x75, ATEHA,  brown
    ATA707598014
  • ATA707598014 Junction box 75x75, ATEHA,  brown
All data is subject to errors and technical modifications.