Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA630699010

Art No.  Description Pack qty. 
ATA122009010Trunking 12x20, L=2,1m, pure white84 METER
METER
ATA122019010Trunking 12x20, L=2,1m, pure white84 METER
METER
ATA123009010Trunking 12x30, L=2,1m, pure white60 METER
METER
ATA123019010Trunking 12x30, L=2,1m, pure white60 METER
METER
ATA630009010Trunking 6x32, pure white46 METER
METER
All data is subject to errors and technical modifications.