Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA630699010

ATA630699010 ceiling rose DCL für ATA,  RAL 9010

ATA630699010

ceiling rose DCL für ATA, RAL 9010

Art No.:ATA630699010
prt.
EAN No.:

4012740874694

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:yes
  • ATA630699010
    ATA630699010 ceiling rose DCL für ATA,  RAL 9010
    ATA630699010
  • ATA630699010 ceiling rose DCL für ATA,  RAL 9010
All data is subject to errors and technical modifications.