Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA630009010

ATA630009010 Trunking 6x32, pure white

ATA630009010

Trunking 6x32, pure white

Art No.:ATA630009010
METER
EAN No.:

4012740865463

Pack qty.:46 METER
Technical Characteristics
Fixing mode:bottom punched
Trunking coupling:without coupler
Maximum number of cables (Ø 11 mm, 50% fill):5
Lid shape:premounted
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Transparent:no
Type of surface treatment:untreated
Length:2100 mm
Trunking height:6 mm
Trunking width:32 mm
Number of wires 1,5 mm² - 40% filling degree:6
Number of wires 2,5 mm² - 40% filling degree:6
Internal/useful cross section:170 mm²
Cable fixing clips included:yes
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:no
Range name:tehalit LFW
  • ATA630009010
    ATA630009010 Trunking 6x32, pure white
    ATA630009010
  • ATA630009010 Trunking 6x32, pure white
All data is subject to errors and technical modifications.