Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA207589010

ATA207589010 T piece,  ATEHA, 20x75, pure white

ATA207589010
ATA207589010 T piece,  ATEHA, 20x75, pure white
Product Drawing 20 x 74 T-piece ABS

T piece, ATEHA, 20x75, pure white

Art No.:ATA207589010
prt.
EAN No.:

4012740865388

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Can be used for fire protection (keep function) According to DIN 4102-12:no
Lid with softlip:No
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Length:140 mm
Trunking height:20 mm
Trunking width:74 mm
Base punching:no
Protective film:No
Carpet skirting:-
Accessory configuration:Moulded
Overlaping:Yes
Product type as headline for cataloque:T-piece
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
  • ATA207589010
    ATA207589010 T piece,  ATEHA, 20x75, pure white
    ATA207589010
  • ATA207589010
    Product Drawing 20 x 74 T-piece ABS
  • ATA207589010 T piece,  ATEHA, 20x75, pure white
  • Product Drawing 20 x 74 T-piece ABS
All data is subject to errors and technical modifications.