Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA207538014

ATA207538014 External corner,  ATEHA, 20x75, brown

ATA207538014

External corner, ATEHA, 20x75, brown

Art No.:ATA207538014
prt.
EAN No.:

4012740865401

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Can be used for fire protection (keep function) According to DIN 4102-12:no
Trunking coupling:without coupler
Lid with softlip:No
RAL colour:RAL 8014 - Sepia brown
Colour:brown
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Length:26,5 mm
Trunking height:20 mm
Trunking width:75 mm
Base punching:no
Protective film:No
Carpet skirting:-
Angle range:83/140 °
Accessory configuration:Moulded
Overlaping:Yes
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
  • ATA207538014
    ATA207538014 External corner,  ATEHA, 20x75, brown
    ATA207538014
  • ATA207538014 External corner,  ATEHA, 20x75, brown
All data is subject to errors and technical modifications.