Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA205079010

ATA205079010 Cover sleeve,  hfr LFW 20x50, pure white

ATA205079010
ATA205079010 Cover sleeve,  hfr LFW 20x50, pure white
Product Drawing 20 x 52 Hide cut ABS

Cover sleeve, hfr LFW 20x50, pure white

Art No.:ATA205079010
prt.
EAN No.:

4012740865210

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:20 mm
Trunking width:52 mm
Protective film:No
Overlaping:Yes
Product type as headline for cataloque:Hide cut
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
  • ATA205079010
    ATA205079010 Cover sleeve,  hfr LFW 20x50, pure white
    ATA205079010
  • ATA205079010
    Product Drawing 20 x 52 Hide cut ABS
  • ATA205079010 Cover sleeve,  hfr LFW 20x50, pure white
  • Product Drawing 20 x 52 Hide cut ABS
All data is subject to errors and technical modifications.