Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA205068014

ATA205068014 End cap,  ATEHA, 20x50, brown

ATA205068014

End cap, ATEHA, 20x50, brown

Art No.:ATA205068014
prt.
EAN No.:

4012740865296

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Trunking coupling:without coupler
RAL colour:RAL 8014 - Sepia brown
Colour:brown
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:20 mm
Trunking width:50 mm
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:yes
Range name:tehalit LFW
  • ATA205068014
    ATA205068014 End cap,  ATEHA, 20x50, brown
    ATA205068014
  • ATA205068014 End cap,  ATEHA, 20x50, brown
All data is subject to errors and technical modifications.