Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA205058014

ATA205058014 Flat corner,  ATEHA, 20x50, brown

ATA205058014

Flat corner, ATEHA, 20x50, brown

Art No.:ATA205058014
prt.
EAN No.:

4012740865289

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Lid with softlip:No
RAL colour:RAL 8014 - Sepia brown
Colour:brown
Material:ABS
Type of surface treatment:untreated
Length:78 mm
Trunking height:20 mm
Trunking width:50 mm
Angle range:90 °
Accessory configuration:Moulded
Approvals:EN50085-2-1
Halogen free:yes
Range name:tehalit LFW
  • ATA205058014
    ATA205058014 Flat corner,  ATEHA, 20x50, brown
    ATA205058014
  • ATA205058014 Flat corner,  ATEHA, 20x50, brown
All data is subject to errors and technical modifications.