Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA205019010

ATA205019010 Trunking 20x50, L=2,0m,  pure white

ATA205019010
ATA205019010 Trunking 20x50, L=2,0m,  pure white
Product Cross Section Complete 20 x 52, 1 separator Base and lid PVC

Trunking 20x50, L=2,0m, pure white

Art No.:ATA205019010
METER
EAN No.:

4012740865159

Pack qty.:32 METER
Technical Characteristics
Fixing mode:bottom punched
Trunking coupling:without coupler
Maximum number of cables (Ø 11 mm, 50% fill):5
Maximum number of cables (Ø 11 mm, 50% fill):4
Lid shape:premounted
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Transparent:no
Type of surface treatment:untreated
Length:2000 mm
Trunking height:20 mm
Trunking width:52 mm
Number of wires 1,5 mm² - 40% filling degree:65
Number of wires 2,5 mm² - 40% filling degree:48
Internal/useful cross section:900 mm²
Cable fixing clips included:yes
Number of fix dividers:1
Compartment quantity:2
Cable retainers per meter:2
Product type as headline for cataloque:Base and lid
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:no
Range name:tehalit LFW
  • ATA205019010
    ATA205019010 Trunking 20x50, L=2,0m,  pure white
    ATA205019010
  • ATA205019010
    Product Cross Section Complete 20 x 52, 1 separator Base and lid PVC
  • ATA205019010 Trunking 20x50, L=2,0m,  pure white
  • Product Cross Section Complete 20 x 52, 1 separator Base and lid PVC
All data is subject to errors and technical modifications.