ATA205008014
All data is subject to errors and technical modifications.
Art No.: | ATA205008014 |
EAN No.: | 4012740865234 |
Pack qty.: | 32 METER |
Fixing mode: | bottom punched |
Can be used for fire protection (keep function) According to DIN 4102-12: | no |
Trunking coupling: | without coupler |
Maximum number of cables (Ø 11 mm, 50% fill): | 6 |
Maximum number of cables (Ø 11 mm, 50% fill): | 6 |
Lid shape: | premounted |
RAL colour: | RAL 8014 - Sepia brown |
Colour: | brown |
Material: | PVC |
Material group: | plastic |
Type of surface treatment: | untreated |
Length: | 2000 mm |
Trunking height: | 20 mm |
Trunking width: | 52 mm |
Protective film: | No |
Number of wires 1,5 mm² - 40% filling degree: | 69 |
Number of wires 2,5 mm² - 40% filling degree: | 51 |
Internal/useful cross section: | 900 mm² |
delivery coiled: | no |
Cable retainers per meter: | 2 |
Product type as headline for cataloque: | Base and lid |
Approvals: | EN50085-2-1 |
European directive RoHs: | voluntary compliance |
halogen free: | no |