Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA163078014

ATA163078014 End piece freely of halogen LFW 16x30 br

ATA163078014

End piece freely of halogen LFW 16x30 br

Art No.:ATA163078014
prt.
EAN No.:

4012740865128

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
RAL colour:RAL 8014 - Sepia brown
Colour:brown
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:16 mm
Trunking width:30 mm
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:yes
  • ATA163078014
    ATA163078014 End piece freely of halogen LFW 16x30 br
    ATA163078014
  • ATA163078014 End piece freely of halogen LFW 16x30 br
All data is subject to errors and technical modifications.