Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA163068014

ATA163068014 End cap,  ATEHA, 16x30, brown

ATA163068014

End cap, ATEHA, 16x30, brown

Art No.:ATA163068014
prt.
EAN No.:

4012740865111

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Can be used for fire protection (keep function) According to DIN 4102-12:no
Trunking coupling:without coupler
RAL colour:RAL 8014 - Sepia brown
Colour:brown
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:16 mm
Trunking width:30 mm
Protective film:No
Overlaping:Yes
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
  • ATA163068014
    ATA163068014 End cap,  ATEHA, 16x30, brown
    ATA163068014
  • ATA163068014 End cap,  ATEHA, 16x30, brown
All data is subject to errors and technical modifications.