Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA163048014

ATA163048014 Internal corner,  ATEHA, 16x30, brown

ATA163048014

Internal corner, ATEHA, 16x30, brown

Art No.:ATA163048014
prt.
EAN No.:

4012740865098

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Trunking coupling:without coupler
Lid with softlip:No
RAL colour:RAL 8014 - Sepia brown
Colour:brown
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Length:49,5 mm
Trunking height:16 mm
Trunking width:30 mm
Angle range:83/140 °
Accessory configuration:Moulded
Cable fixing clips included:yes
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:yes
Range name:tehalit LFW
  • ATA163048014
    ATA163048014 Internal corner,  ATEHA, 16x30, brown
    ATA163048014
  • ATA163048014 Internal corner,  ATEHA, 16x30, brown
All data is subject to errors and technical modifications.