Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA163039010

ATA163039010 External corner,  ATEHA, 16x30, pure white

ATA163039010
ATA163039010 External corner,  ATEHA, 16x30, pure white
Product Drawing 16 x 32, length 2.10 m External corner ABS

External corner, ATEHA, 16x30, pure white

Art No.:ATA163039010
prt.
EAN No.:

4012740865005

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Can be used for fire protection (keep function) According to DIN 4102-12:no
Trunking coupling:without coupler
Lid with softlip:No
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Length:26,5 mm
Trunking height:16 mm
Trunking width:32 mm
Base punching:no
Protective film:No
Carpet skirting:-
Angle range:83/140 °
Accessory configuration:Moulded
Overlaping:Yes
Product type as headline for cataloque:External corner
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
  • ATA163039010
    ATA163039010 External corner,  ATEHA, 16x30, pure white
    ATA163039010
  • ATA163039010
    Product Drawing 16 x 32, length 2.10 m External corner ABS
  • ATA163039010 External corner,  ATEHA, 16x30, pure white
  • Product Drawing 16 x 32, length 2.10 m External corner ABS
All data is subject to errors and technical modifications.