Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA163018014

ATA163018014 Trunking 16x30, L=2,1m,  brown

ATA163018014

Trunking 16x30, L=2,1m, brown

Art No.:ATA163018014
METER
EAN No.:

4012740865074

Pack qty.:50 METER
Technical Characteristics
Fixing mode:bottom punched
Trunking coupling:without coupler
Maximum number of cables (Ø 11 mm, 50% fill):1
Maximum number of cables (Ø 11 mm, 50% fill):1
Lid shape:premounted
RAL colour:RAL 8014 - Sepia brown
Colour:brown
Material:PVC
Material group:plastic
Transparent:no
Type of surface treatment:untreated
Length:2100 mm
Trunking height:16 mm
Trunking width:32 mm
Number of wires 1,5 mm² - 40% filling degree:28
Number of wires 2,5 mm² - 40% filling degree:22
Internal/useful cross section:420 mm²
Cable fixing clips included:yes
Number of fix dividers:1
Cable retainers per meter:2
Product type as headline for cataloque:Base and lid
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:no
Range name:tehalit LFW
  • ATA163018014
    ATA163018014 Trunking 16x30, L=2,1m,  brown
    ATA163018014
  • ATA163018014 Trunking 16x30, L=2,1m,  brown
All data is subject to errors and technical modifications.