Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA125499010

ATA125499010 Socket plinth 2-gang OTEO,  ATEHA, 12x50, pw

ATA125499010

Socket plinth 2-gang OTEO, ATEHA, 12x50, pw

Art No.:ATA125499010
prt.
EAN No.:

4012740208833

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Depth of installed product:32 mm
Height of installed product:121 mm
Width of installed product:128 mm
Approvals:EN50085-2-1
Halogen free:yes
  • ATA125499010
    ATA125499010 Socket plinth 2-gang OTEO,  ATEHA, 12x50, pw
    ATA125499010
  • ATA125499010 Socket plinth 2-gang OTEO,  ATEHA, 12x50, pw
All data is subject to errors and technical modifications.