Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA125399010

ATA125399010 Socket plinth ALREA for ATA 12x50, pw

ATA125399010

Socket plinth ALREA for ATA 12x50, pw

Art No.:ATA125399010
prt.
EAN No.:

4012740864855

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Depth of installed product:30 mm
Height of installed product:117 mm
Width of installed product:62 mm
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
  • ATA125399010
    ATA125399010 Socket plinth ALREA for ATA 12x50, pw
    ATA125399010
  • ATA125399010 Socket plinth ALREA for ATA 12x50, pw
All data is subject to errors and technical modifications.