Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA125299010

Art No.  Description Pack qty. 
ATA125009010Trunking 12x50, L=2,0m, pure white48 METER
METER
ATA125019010Trunking 12x50, L=2,0m, pure white48 METER
METER
ATA125029010Trunking 12x50, L=2,0m, pure white48 METER
METER
ATA205009010Trunking 20x50, L=2,0m, pure white32 METER
METER
ATA205019010Trunking 20x50, L=2,0m, pure white32 METER
METER
ATA205029010Trunking 20x50, L=2,0m, pure white32 METER
METER
All data is subject to errors and technical modifications.