Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA125299010

ATA125299010 Socket plinth PROFIL,  ATEHA, 12x50 pw

ATA125299010

Socket plinth PROFIL, ATEHA, 12x50 pw

Art No.:ATA125299010
prt.
EAN No.:

4012740864848

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Depth of installed product:33 mm
Height of installed product:119 mm
Width of installed product:66 mm
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
  • ATA125299010
    ATA125299010 Socket plinth PROFIL,  ATEHA, 12x50 pw
    ATA125299010
  • ATA125299010 Socket plinth PROFIL,  ATEHA, 12x50 pw
All data is subject to errors and technical modifications.