Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA125298014

No picture available

Socket plinth PROFIL, ATEHA, 12x50, brown

Art No.:ATA125298014
prt.
EAN No.:

4012740864961

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 8014 - Sepia brown
Colour:brown
Material:PC-ABS
Material group:plastic
Depth of installed product:33 mm
Height of installed product:119 mm
Width of installed product:66 mm
Approvals:EN50085-2-1
Halogen free:yes
  • ATA125298014
    No picture available
All data is subject to errors and technical modifications.