ATA125198014
All data is subject to errors and technical modifications.
Art No.: | ATA125198014 |
EAN No.: | 4012740864954 |
Pack qty.: | 1 prt. |
RAL colour: | RAL 8014 - Sepia brown |
Colour: | brown |
Material: | PC-ABS |
Material group: | plastic |
Depth of installed product: | 26 mm |
Height of installed product: | 121 mm |
Width of installed product: | 66 mm |
Approvals: | EN50085-2-1 |
European directive RoHs: | voluntary compliance |
halogen free: | yes |