Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA125088014

ATA125088014 T piece,  ATEHA, 12x50, brown

ATA125088014

T piece, ATEHA, 12x50, brown

Art No.:ATA125088014
prt.
EAN No.:

4012740864947

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Can be used for fire protection (keep function) According to DIN 4102-12:no
Lid with softlip:No
RAL colour:RAL 8014 - Sepia brown
Colour:brown
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Length:102 mm
Trunking height:12 mm
Trunking width:50 mm
Base punching:no
Protective film:No
Carpet skirting:-
Accessory configuration:Moulded
Overlaping:Yes
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
  • ATA125088014
    ATA125088014 T piece,  ATEHA, 12x50, brown
    ATA125088014
  • ATA125088014 T piece,  ATEHA, 12x50, brown
All data is subject to errors and technical modifications.