Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA125069010

ATA125069010 End cap,  ATEHA, 12x50, pure white

ATA125069010
ATA125069010 End cap,  ATEHA, 12x50, pure white
Product Drawing 13 x 52, 2 separator Endcap ABS

End cap, ATEHA, 12x50, pure white

Art No.:ATA125069010
prt.
EAN No.:

4012740864800

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Trunking coupling:without coupler
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:13 mm
Trunking width:52 mm
Product type as headline for cataloque:Endcap
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:yes
Range name:tehalit LFW
  • ATA125069010
    ATA125069010 End cap,  ATEHA, 12x50, pure white
    ATA125069010
  • ATA125069010
    Product Drawing 13 x 52, 2 separator Endcap ABS
  • ATA125069010 End cap,  ATEHA, 12x50, pure white
  • Product Drawing 13 x 52, 2 separator Endcap ABS
All data is subject to errors and technical modifications.