ATA125048014
All data is subject to errors and technical modifications.
Art No.: | ATA125048014 |
EAN No.: | 4012740864909 |
Pack qty.: | 1 prt. |
Fixing mode: | Clipped |
Can be used for fire protection (keep function) According to DIN 4102-12: | no |
Trunking coupling: | without coupler |
Lid with softlip: | No |
RAL colour: | RAL 8014 - Sepia brown |
Colour: | brown |
Material: | ABS |
Material group: | plastic |
Type of surface treatment: | untreated |
Length: | 48 mm |
Trunking height: | 12 mm |
Trunking width: | 50 mm |
Base punching: | no |
Protective film: | No |
Carpet skirting: | - |
Angle range: | 83/140 ° |
Accessory configuration: | Moulded |
Overlaping: | Yes |
Approvals: | EN50085-2-1 |
European directive RoHs: | voluntary compliance |
halogen free: | yes |