Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA125028014

ATA125028014 Trunking 12x50, L=2,0m,  brown

ATA125028014

Trunking 12x50, L=2,0m, brown

Art No.:ATA125028014
METER
EAN No.:

4012740864886

Pack qty.:48 METER
Technical Characteristics
Maximum number of cables (Ø 11 mm, 50% fill):3
Maximum number of cables (Ø 11 mm, 50% fill):3
RAL colour:RAL 8014 - Sepia brown
Colour:brown
Material:PVC
Type of surface treatment:untreated
Number of wires 1,5 mm² - 40% filling degree:37
Number of wires 2,5 mm² - 40% filling degree:28
Internal/useful cross section:550 mm²
Compartment quantity:3
Cable retainers per meter:2
Product type as headline for cataloque:Base and lid
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
  • ATA125028014
    ATA125028014 Trunking 12x50, L=2,0m,  brown
    ATA125028014
  • ATA125028014 Trunking 12x50, L=2,0m,  brown
All data is subject to errors and technical modifications.