Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA125008014

ATA125008014 Trunking 12x50, L=2,0m,  brown

ATA125008014

Trunking 12x50, L=2,0m, brown

Art No.:ATA125008014
METER
EAN No.:

4012740864862

Pack qty.:48 METER
Technical Characteristics
Fixing mode:bottom punched
Trunking coupling:without coupler
Maximum number of cables (Ø 11 mm, 50% fill):4
Maximum number of cables (Ø 11 mm, 50% fill):4
Lid shape:premounted
RAL colour:RAL 8014 - Sepia brown
Colour:brown
Material:PVC
Material group:plastic
Transparent:no
Type of surface treatment:untreated
Length:2000 mm
Trunking height:13 mm
Trunking width:52 mm
Number of wires 1,5 mm² - 40% filling degree:44
Number of wires 2,5 mm² - 40% filling degree:36
Internal/useful cross section:550 mm²
Cable fixing clips included:yes
Cable retainers per meter:2
Product type as headline for cataloque:Base and lid
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:no
Range name:tehalit LFW
  • ATA125008014
    ATA125008014 Trunking 12x50, L=2,0m,  brown
    ATA125008014
  • ATA125008014 Trunking 12x50, L=2,0m,  brown
All data is subject to errors and technical modifications.