Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA123299010

ATA123299010 Socket plinth PROFIL,  ATEHA, 12x30, pw

ATA123299010

Socket plinth PROFIL, ATEHA, 12x30, pw

Art No.:ATA123299010
prt.
EAN No.:

4012740864619

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Depth of installed product:29 mm
Height of installed product:99 mm
Width of installed product:66 mm
Approvals:EN50085-2-1
Halogen free:yes
  • ATA123299010
    ATA123299010 Socket plinth PROFIL,  ATEHA, 12x30, pw
    ATA123299010
  • ATA123299010 Socket plinth PROFIL,  ATEHA, 12x30, pw
All data is subject to errors and technical modifications.