Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA123198014

ATA123198014 Socket plinth OTEO,  ATEHA, 12x30, brown

ATA123198014

Socket plinth OTEO, ATEHA, 12x30, brown

Art No.:ATA123198014
prt.
EAN No.:

4012740864718

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 8014 - Sepia brown
Colour:brown
Material:PC-ABS
Material group:plastic
Depth of installed product:26 mm
Height of installed product:101 mm
Width of installed product:66 mm
Approvals:EN50085-2-1
Halogen free:yes
  • ATA123198014
    ATA123198014 Socket plinth OTEO,  ATEHA, 12x30, brown
    ATA123198014
  • ATA123198014 Socket plinth OTEO,  ATEHA, 12x30, brown
All data is subject to errors and technical modifications.