Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA122399010

ATA122399010 Socket plinth ALREA for ATA 12x20, pw

ATA122399010

Socket plinth ALREA for ATA 12x20, pw

Art No.:ATA122399010
prt.
EAN No.:

4012740864404

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Depth of installed product:30 mm
Height of installed product:89 mm
Width of installed product:62 mm
Approvals:EN50085-2-1
Halogen free:yes
  • ATA122399010
    ATA122399010 Socket plinth ALREA for ATA 12x20, pw
    ATA122399010
  • ATA122399010 Socket plinth ALREA for ATA 12x20, pw
All data is subject to errors and technical modifications.