Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA122299010

ATA122299010 Socket plinth PROFIL,  ATEHA, 12x20, pw

ATA122299010

Socket plinth PROFIL, ATEHA, 12x20, pw

Art No.:ATA122299010
prt.
EAN No.:

4012740864398

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Depth of installed product:26 mm
Height of installed product:91 mm
Width of installed product:66 mm
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
  • ATA122299010
    ATA122299010 Socket plinth PROFIL,  ATEHA, 12x20, pw
    ATA122299010
  • ATA122299010 Socket plinth PROFIL,  ATEHA, 12x20, pw
All data is subject to errors and technical modifications.