Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA122199010

ATA122199010 Socket plinth OTEO,  ATEHA, 12x20, pw

ATA122199010

Socket plinth OTEO, ATEHA, 12x20, pw

Art No.:ATA122199010
prt.
EAN No.:

4012740864381

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Depth of installed product:26 mm
Height of installed product:93 mm
Length:2100 mm
Width of installed product:66 mm
Approvals:EN50085-2-1
Halogen free:yes
  • ATA122199010
    ATA122199010 Socket plinth OTEO,  ATEHA, 12x20, pw
    ATA122199010
  • ATA122199010 Socket plinth OTEO,  ATEHA, 12x20, pw
All data is subject to errors and technical modifications.