Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA122088014

ATA122088014 T piece,  ATEHA, 12x20, brown

ATA122088014

T piece, ATEHA, 12x20, brown

Art No.:ATA122088014
prt.
EAN No.:

4012740864480

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Lid with softlip:No
RAL colour:RAL 8014 - Sepia brown
Colour:brown
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Length:72 mm
Trunking height:12 mm
Trunking width:20 mm
Accessory configuration:Moulded
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:yes
Range name:tehalit LFW
  • ATA122088014
    ATA122088014 T piece,  ATEHA, 12x20, brown
    ATA122088014
  • ATA122088014 T piece,  ATEHA, 12x20, brown
All data is subject to errors and technical modifications.