Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA122009010

ATA122009010 Trunking 12x20, L=2,1m,  pure white

ATA122009010
ATA122009010 Trunking 12x20, L=2,1m,  pure white
Product Cross Section Complete 13 x 24, length 2.10 m Base and lid PVC

Trunking 12x20, L=2,1m, pure white

Art No.:ATA122009010
METER
EAN No.:

4012740864305

Pack qty.:84 METER
Technical Characteristics
Fixing mode:bottom punched
Trunking coupling:without coupler
Maximum number of cables (Ø 11 mm, 50% fill):1
Maximum number of cables (Ø 11 mm, 50% fill):1
Lid shape:premounted
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Transparent:no
Type of surface treatment:untreated
Length:2100 mm
Trunking height:13 mm
Trunking width:24 mm
Number of wires 1,5 mm² - 40% filling degree:18
Number of wires 2,5 mm² - 40% filling degree:13
Internal/useful cross section:240 mm²
Cable fixing clips included:yes
Compartment quantity:1
Cable retainers per meter:2
Product type as headline for cataloque:Base and lid
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:no
Range name:tehalit LFW
  • ATA122009010
    ATA122009010 Trunking 12x20, L=2,1m,  pure white
    ATA122009010
  • ATA122009010
    Product Cross Section Complete 13 x 24, length 2.10 m Base and lid PVC
  • ATA122009010 Trunking 12x20, L=2,1m,  pure white
  • Product Cross Section Complete 13 x 24, length 2.10 m Base and lid PVC
All data is subject to errors and technical modifications.