Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL20080LED2ALU

SL20080LED2ALU Bases perform canal LED set blue SL 20x8

SL20080LED2ALU

Bases perform canal LED set blue SL 20x8

Art No.:SL20080LED2ALU
SET
EAN No.:

4012740221962

Pack qty.:1 SET
Technical Characteristics
Maximum number of cables (Ø 11 mm, 50% fill):6
Lid with softlip:No
Colour:aluminium
Material:Mixed materials
Material group:mixed material
Type of surface treatment:Effect finishing
Length:2000 mm
Trunking height:80 mm
Trunking width:20 mm
Self adhesive:no
Protective film:Yes
Carpet skirting:no
Number of wires 1,5 mm² - 40% filling degree:24
Number of wires 2,5 mm² - 40% filling degree:21
Internal/useful cross section:1404 mm²
Compartment quantity:3
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/65 °C
  • SL20080LED2ALU
    SL20080LED2ALU Bases perform canal LED set blue SL 20x8
    SL20080LED2ALU
  • SL20080LED2ALU Bases perform canal LED set blue SL 20x8
All data is subject to errors and technical modifications.