Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL2008024D1

SL2008024D1 Trunking lid SL20080 for LED alu

SL2008024D1
SL2008024D1 Trunking lid SL20080 for LED alu
Product Cross Section Separate Accessories PVC

Trunking lid SL20080 for LED alu

Art No.:SL2008024D1
METER
EAN No.:

4012740895071

Pack qty.:18 METER
Technical Characteristics
Lid mounting:External
Lid width:20 mm
Colour:aluminium
Material:PVC
Material group:plastic
Length:2000 mm
Trunking height:80 mm
Trunking width:20 mm
Protective film:Yes
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/65 °C
  • SL2008024D1
    SL2008024D1 Trunking lid SL20080 for LED alu
    SL2008024D1
  • SL2008024D1
    Product Cross Section Separate Accessories PVC
  • SL2008024D1 Trunking lid SL20080 for LED alu
  • Product Cross Section Separate Accessories PVC
All data is subject to errors and technical modifications.