Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL20080249011

SL20080249011 Trunking lid SL20080 for LED black

SL20080249011
SL20080249011 Trunking lid SL20080 for LED black
Product Cross Section Separate Accessories PVC

Trunking lid SL20080 for LED black

Art No.:SL20080249011
METER
EAN No.:

4012740840644

Pack qty.:18 METER
Technical Characteristics
Lid mounting:External
Lid width:20 mm
RAL colour:RAL 9011 - Graphite black
Colour:graphite black
Material:PVC
Material group:plastic
Length:2000 mm
Trunking height:80 mm
Trunking width:20 mm
Protective film:Yes
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/65 °C
  • SL20080249011
    SL20080249011 Trunking lid SL20080 for LED black
    SL20080249011
  • SL20080249011
    Product Cross Section Separate Accessories PVC
  • SL20080249011 Trunking lid SL20080 for LED black
  • Product Cross Section Separate Accessories PVC
All data is subject to errors and technical modifications.