Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200801

SL200801 Trunking base SL20080 black

SL200801
SL200801 Trunking base SL20080 black
Product Cross Section Separate Accessories Base PVC
Product Cross Section Complete Accessories Base PVC


Product Cross Section Complete Accessories Base PVC
Product Cross Section Complete Accessories Base PVC

Trunking base SL20080 black

Art No.:SL200801
METER
EAN No.:

4012740894951

Pack qty.:36 METER
Technical Characteristics
Maximum number of cables (Ø 11 mm, 50% fill):6
Colour:black
Material:PVC
Material group:plastic
Type of surface treatment:Other
Length:2000 mm
Trunking height:80 mm
Trunking width:20 mm
Protective film:No
Number of wires 1,5 mm² - 40% filling degree:72
Number of wires 2,5 mm² - 40% filling degree:46
Number of fix dividers:2
Compartment quantity:3
Product type as headline for cataloque:Base
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/65 °C
  • SL200801
    SL200801 Trunking base SL20080 black
    SL200801
  • SL200801
    Product Cross Section Separate Accessories Base PVC
  • SL200801
    Product Cross Section Complete Accessories Base PVC
  • SL200801
    Product Cross Section Complete Accessories Base PVC
  • SL200801
    Product Cross Section Complete Accessories Base PVC
  • SL200801 Trunking base SL20080 black
  • Product Cross Section Separate Accessories Base PVC
  • Product Cross Section Complete Accessories Base PVC
  • Product Cross Section Complete Accessories Base PVC
  • Product Cross Section Complete Accessories Base PVC
All data is subject to errors and technical modifications.