Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

COL40110SET19010

COL40110SET19010 Colonna set1 400mm pure white

COL40110SET19010

Colonna set1 400mm pure white

Art No.:COL40110SET19010
prt.
EAN No.:

4012740191180

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:bottom punched
Can be used for fire protection (keep function) According to DIN 4102-12:no
Empty socket box:yes
Module:Base and lid
Trunking coupling:Pre-equiped with couplers
Maximum number of cables (Ø 11 mm, 50% fill):16
Lid shape:loose
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:Mixed materials
Material group:mixed material
Type of surface treatment:untreated
Length:400 mm
Trunking height:40 mm
Trunking width:110 mm
Protective film:No
Internal/useful cross section:3115 mm²
delivery coiled:no
Fitted with:empty
Number of plugable separators:3
European directive RoHs:voluntary compliance
halogen free:yes
  • COL40110SET19010
    COL40110SET19010 Colonna set1 400mm pure white
    COL40110SET19010
  • COL40110SET19010 Colonna set1 400mm pure white
All data is subject to errors and technical modifications.