Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL20115A9010

SL20115A9010 acc.box coupling SL20115 purewhite

SL20115A9010
SL20115A9010 acc.box coupling SL20115 purewhite
Product Drawing 20 x 115 coupling part Cover part for support ABS

acc.box coupling SL20115 purewhite

Art No.:SL20115A9010
prt.
EAN No.:

4012740896498

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Height of installed product:38 mm
Length:110 mm
Trunking height:115 mm
Trunking width:20 mm
Protective film:No
Overlaping:Yes
Product type as headline for cataloque:Cover part for support
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
  • SL20115A9010
    SL20115A9010 acc.box coupling SL20115 purewhite
    SL20115A9010
  • SL20115A9010
    Product Drawing 20 x 115 coupling part Cover part for support ABS
  • SL20115A9010 acc.box coupling SL20115 purewhite
  • Product Drawing 20 x 115 coupling part Cover part for support ABS
All data is subject to errors and technical modifications.